(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Mill DSM-S/C Type Compatible Tip

Swing Mill DSM-S/C Type Compatible Tip
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

IM-CP43N-JC5040

Part Number
IM-CP43N-JC5040
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) L (Rectangular) Clearance angle P(11°) work material Steel
Available corners 4 Dimensions/B(mm) 12.7 Material type JC5040
Thickness(mm) 4.76 Tip length(mm) 15.875 Tip Width(mm) 12.7
Details Type Tip blade Material PVD Coating Machining Application For Shoulder Milling

Please check the type/dimensions/specifications of the part IM-CP43N-JC5040 in the Swing Mill DSM-S/C Type Compatible Tip series.

Additional Products in this Category

Tech Support