(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Ball SWB Type G-Body Series

Swing Ball SWB Type G-Body Series
  • Volume Discount

[Features]
· Tool with excellent wear-resistance

Part Number
SWBM4050C508
SWBM5060C508
SWBS4050C508
SWBS5060C508
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Underneck length (ℓ1)
(mm)
Dimension ℓ
(mm)
Dimension R
(mm)
Dimensions θn° Dimension φD1
(mm)
Dimensions ℓ2 Supported tips (main cutting edge) Supported tips (auxiliary cutting edge) Supported tips (peripheral cutting edge)
1 Piece(s)Available

10 Days or more

40250150502018°36.9170SWB240HMN/SWB240MMW (for Overlay Welding)SWB240HSN/SWB240MSW (for Overlay Welding)SPGA090304/SPMA090304
1 Piece(s)Available

10 Days or more

50250-6025-46.8170SWB250HMN-N (Low Resistance Type)/SWB250MMW (for Overlay Welding)-IM-SP43GS
1 Piece(s)Available

10 Days or more

40200100502018°36.9120SWB240HMN/SWB240MMW (for Overlay Welding)SWB240HSN/SWB240MSW (for Overlay Welding)SPGA090304/SPMA090304
1 Piece(s)Available

10 Days or more

50200-6025-46.8120SWB250HMN-N (Low Resistance Type)/SWB250MMW (for Overlay Welding)-IM-SP43GS

Loading...

  1. 1

Basic Information

Machining Application Side / Groove Mounting Method With handle Shank diameter (d)(mm) 50.8
Dimensions ℓs(mm) 80 Type Combination Shank Machining Application Details Curved-surface machining
Details Type Fig.5 Number of tips for use (main blade) 1 Number of tips for use (sub-blade) 1
Number of tips for use (outer circumference blade) 2

Additional Products in this Category

Tech Support