(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Chipper (Shank Type Mill) SIC Type - Medium Type

Side Chipper (Shank Type Mill) SIC Type - Medium Type
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
SICM2010S20-3N
SICM2510S25-4N
SICM2513S25-3N
SICM3016S32-3N
SICM3210S32-5N
SICM3216S32-3N
SICM4010S32-6N
SICM5016S32-5N
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimension ℓ
(mm)
Supported tips Number of tips for use
1 Piece(s)Available

8 Days or more

20110202510ZCMT1003○○R○/JDA-ZCGT1003○○3
1 Piece(s)Available

8 Days or more

25120253210ZCMT1003○○R○/JDA-ZCGT1003○○4
1 Piece(s)Available

8 Days or more

25120253213ZPMT13T3○○R○3
1 Piece(s)Available

8 Days or more

30150324015ZPMT1604○○R○3
1 Piece(s)Available

8 Days or more

32150324010ZCMT1003○○R○/JDA-ZCGT1003○○5
1 Piece(s)Available

8 Days or more

32150324015ZPMT1604○○R○3
1 Piece(s)Available

8 Days or more

40150324010ZCMT1003○○R○/JDA-ZCGT1003○○6
1 Piece(s)Available

8 Days or more

50150324015ZPMT1604○○R○5

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper Mounting Method With handle
Type Medium Type

Additional Products in this Category

Tech Support