(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Suitable for high-efficiency machining.
Part Number |
---|
XOGT160504PDFR-FZ05 |
XOGT160508PDFR-FZ05 |
XOGT160520PDFR-FZ05 |
XOGT160530PDFR-FZ05 |
XOGT160532PDFR-FZ05 |
Loading...
Shape (initial letter of model number) | Other | Clearance angle | Other | work material | Steel / High Hardness Material |
---|---|---|---|---|---|
Available corners | 2 | Dimensions/T(mm) | 5 | Dimensions/B(mm) | 16 |
Material type | FZ05 | Accuracy | G | Material | Carbide alloy |
Machining Application | For finishing, multi-functional shape processing |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy