(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aero Chipper ALX Model Bore Type Milling Cutter

Aero Chipper ALX Model Bore Type Milling Cutter
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
ALX4050R
ALX4050R-22
ALX5063R
ALX5063R-22
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Number of flutes
(sheet)
Dimensions φDb
(mm)
Dimension φD
(mm)
Dimension A
(mm)
Dimension B
(mm)
Type Weight
(kg)
Allowable Maximum Rotation Speed
(min⁻¹)
1 Piece(s)Available

8 Days or more

5044522.2258.45Hole Diameter Inch Size0.424000
1 Piece(s)Available

8 Days or more

504452210.46.3Hole Diameter mm Size0.424000
1 Piece(s)Available

8 Days or more

6355022.2258.45Hole Diameter Inch Size0.621000
1 Piece(s)Available

8 Days or more

635502210.46.3Hole Diameter mm Size0.621000

Loading...

  1. 1

Basic Information

Machining Application Side / Groove / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper Mounting Method Arbor
Dimensions φd1(mm) 16.5 Dimension ℓ(mm) 20 With/Without Coolant Holes Available
Dimensions Lf(mm) 50 Supported tips XOGT1605○○PD○R Machining Application Details Pocket machining / helical processing
Applicable Part Clamp Screw DSW-4085 Applicable Part Wrench A-15T

Additional Products in this Category

Tech Support