(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· It is a tool with excellent abrasion resistance.
Part Number
Configured Part Number is shown.
APGW150360L-JC5040
Shape (initial letter of model number) | Other | Clearance angle | P(11°) |
---|---|---|---|
work material | Steel | Available corners | 2 |
Dimensions/A(mm) | 9.525 | Dimensions/T(mm) | 3.18 |
Dimensions/B(mm) | 15 | Dimension / r ε(mm) | 6.0 |
Material type | JC5040 | Selfishly | L |
Material | PVD Coating | Machining Application | For No. 2 Relief Machining |
Shape (initial letter of model number) | Other | Clearance angle | P(11°) | work material | Steel |
---|---|---|---|---|---|
Available corners | 2 | Dimensions/A(mm) | 9.525 | Dimensions/T(mm) | 3.18 |
Dimensions/B(mm) | 15 | Dimension / r ε(mm) | 6.0 | Material type | JC5040 |
Selfishly | L | Material | PVD Coating | Machining Application | For No. 2 Relief Machining |
Please check the type/dimensions/specifications of the part APGW150360L-JC5040 in the Undercutter DUM Type Compatible Tip series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy