(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

QM Mill MPM Type Compatible Tip

QM Mill MPM Type Compatible Tip
  • Volume Discount

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
EOMT060210ZER-JC8050
EOMW060210ZER-JC8050
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type
10 Piece(s)Available

8 Days or more

For High Feeding
10 Piece(s)Available

8 Days or more

Cutting-edge Reinforced Type for High Feed

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) E (75°Diamond Shape) Clearance angle Other work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy
Available corners 2 Dimensions/A(mm) 6.5 Dimensions/T(mm) 2.5
Dimensions/B(mm) 4.3 Dimension / r ε(mm) 1 Material type JC8050
Accuracy M Material PVD Coating θ(deg) 13
Machining Application For high feed, shape, shoulder milling processing

Additional Products in this Category

Tech Support