(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - Straight Shank, TiCN Coated, DX-SFDM (Part Numbers)

Carbide Solid Drill Bits - Straight Shank, TiCN Coated, DX-SFDM
  • Volume Discount

It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

Part Number
DXSFDM16.5
DXSFDM17
DXSFDM17.5
DXSFDM18
DXSFDM18.5
DXSFDM19
DXSFDM19.5
DXSFDM20
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Diameter dimensional tolerance
(mm)
Dimensions/ℓs
(mm)
1 Piece(s)Available

10 Days or more

16.51121670-0.01855
1 Piece(s)Available

10 Days or more

171121670-0.01855
1 Piece(s)Available

10 Days or more

17.51121670-0.01855
1 Piece(s)Available

10 Days or more

181121670-0.01855
1 Piece(s)Available

10 Days or more

18.51141790-0.02165
1 Piece(s)Available

10 Days or more

191141790-0.02165
1 Piece(s)Available

10 Days or more

19.51141790-0.02165
1 Piece(s)Available

10 Days or more

201141790-0.02165

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type TiCN With/without Oil Hole NA
Features Stable machinability and long service life. Capable of high efficiency machining. Accurate machined holes Machining Application Drilling Specifications For steel, cast iron and others, effective machining depth 2XDc thread angle 30°

Additional Products in this Category

Tech Support