(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Kanon] Dial Gauge Torque Wrench (with Indicator)

[Kanon] Dial Gauge Torque Wrench (with Indicator)
  • Volume Discount

Comes with a compact oval grip that fits well in the hand. Inspection and general work are made much easier.

[Features]
· With an easily visible dial type indicator that offers excellence in measurement and accuracy.
· Robust guard is attached on the dial side.
· Slim, compact and lightweight main body improves work efficiency.
· N6 to N200TOK use a flat grip, allowing for better stability than the conventional round grip, reducing fatigue due to work.
· 2 types are available: a standard type and a type with an easily readable pointer.

Part Number

Configured Part Number is shown.

Part Number
N6TOK-G
N12TOK-G
N30TOK-G
N70TOK-G
N140TOK-G
N200TOK-G
N300TOK-G
N420TOK-G
N550TOK-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Square Drive
(mm)
Head Part (A)
(mm)
Head Part (B)
(mm)
Head Part (C)
(mm)
Main Body (D)
(mm)
Main Body (F)
(mm)
Main Body (G)
(mm)
Mass
(g)
Quantity in pack
1 Piece(s)Available

10 Days or more

0.6~60.12606.35(1/4″)3538.57.5583721.55001 pc.
1 Piece(s)Available

10 Days or more

5–300.53339.53(3/8″)354311603721.56101 pc.
1 Piece(s)Available

10 Days or more

10–7013339.53(3/8″)354311603721.56101 pc.
1 Piece(s)Available

10 Days or more

20~140246312.7(1/2″)394914654122.58701 pc.
1 Piece(s)Available

10 Days or more

20–200246312.7(1/2″)394914654122.58701 pc.
1 Piece(s)Available

10 Days or more

1–120.22606.35(1/4″)3538.57.5583721.55101 pc.
1 Piece(s)Available

10 Days or more

30~300568319.05(3/4″)42582079φ30φ3016001 pc.
1 Piece(s)Available

10 Days or more

40~4201095519.05(3/4″)48602077φ34φ3425001 pc.
1 Piece(s)Available

14 Days or more

50~55010111019.05(3/4″)50602080φ38φ3038001 pc.

Loading...

  1. 1

Basic Information

Product Type Dial Type Head Replaceable NA Torque Precision(±%) 3
Friction pointer (Y/N) Available Main Body (E)(mm) 91.5 Quantity in pack 1 pc.

Additional Products in this Category

Tech Support