(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Depth Gauge - Wide Hole Type, BSDM

Depth Gauge - Wide Hole Type, BSDM
  • Volume Discount

[Features]
· Optimal for measuring the depth of wide holes.
· A depth gauge optimal for measuring the depth of wide holes.
· Since this depth gauge has changeable base dimensions, depth measurements for wide frontage holes are easy as well as normal depth measurements (span for replacement is optional).

Part Number

Configured Part Number is shown.

Part Number
BSDM15
BSDM20
BSDM30
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
Mass
(g)
A
(mm)
1 Piece(s)Available

12 Days or more

0–150±0.03270260
1 Piece(s)Available

12 Days or more

0–200±0.03290310
1 Piece(s)Available

12 Days or more

0–300±0.04320410

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Analog Output terminal for measuring data: with or without NA
Minimum Read Value 0.02 (49 mm into 50 equal parts) B(mm) 100 C(mm) 11
D(mm) 4 E(mm) 8 F(mm) 15
G(mm) Approximately 11 Features A depth gauge "with hook" ideal for measuring the depth of bottomless holes. Can be used as SDM type by replacing the slider.

Additional Products in this Category

Tech Support