(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Depth Gauge - Wide Hole Type, SDM

Depth Gauge - Wide Hole Type, SDM
  • Volume Discount

[Features]
· Optimal for measuring the depth of wide holes.
· A depth gauge optimal for measuring the depth of wide holes.
· ESDM model without span

Part Number

Configured Part Number is shown.

Part Number
SDM15
SDM20
SDM30
SDM40
SDM50
SDM60
SDM100
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
Mass
(g)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
1 Piece(s)Available

10 Days or more

0–150±0.032502601001148
1 Piece(s)Available

14 Days or more

0–200±0.032703101001148
1 Piece(s)Available

10 Days or more

0–300±0.043004101001148
1 Piece(s)Available

15 Days or more

0–400±0.0490058018016511
1 Piece(s)Available

10 Days or more

0–500±0.0595068018016511
1 Piece(s)Available

10 Days or more

0–600±0.0597078018016511
1 Piece(s)Available

22 Days or more

0–1000±0.071660115025020611

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Analog Output terminal for measuring data: with or without NA
Minimum Read Value 0.02 (49 mm into 50 equal parts) Features ESDM model without span

Additional Products in this Category

Tech Support