(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Depth Gauge - Long Base Type, LSDM

Depth Gauge - Long Base Type, LSDM
  • Volume Discount

[Features]
· Ideal for depth measurement of large bore holes.
· Long-base depth gauge with a "long base" ideal for measuring the depth of large diameter sections.
· Long base width (B) enables easy measurement of the depths of large diameter holes.

Part Number

Configured Part Number is shown.

Part Number
LSDM15-15
LSDM15-20
LSDM15-25
LSDM20-15
LSDM20-20
LSDM20-25
LSDM30-15
LSDM30-20
LSDM30-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
Overall Length
(mm)
Base dimension
(mm)
Mass
(g)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
1 Piece(s)Available

9 Days or more

0–150±0.032601503202601501148
1 Piece(s)Available

12 Days or more

0–150±0.032602003702602001148
1 Piece(s)Available

12 Days or more

0–150±0.0330025085030025020611
1 Piece(s)Available

12 Days or more

0–200±0.033101503203101501148
1 Piece(s)Available

12 Days or more

0–200±0.033102003803102001148
1 Piece(s)Available

15 Days or more

0–200±0.0335025090035025020611
1 Piece(s)Available

12 Days or more

0–300±0.044101503504101501148
1 Piece(s)Available

12 Days or more

0–300±0.044102004104102001148
1 Piece(s)Available

22 Days or more

0–300±0.04450250110045025020611

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Analog Output terminal for measuring data: with or without NA
Minimum Read Value 0.02 (49 mm into 50 equal parts) Features Base width B is long so depth measurement of large caliber holes can be easily performed.

Additional Products in this Category

Tech Support