(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vernier Caliper - Fine Adjustment, Long Jaw Type, SCML

Vernier Caliper - Fine Adjustment, Long Jaw Type, SCML
  • Volume Discount

[Features]
· Reads the inside and outside measurement with high precision.
· "Fine feed" provides high accuracy.
· Vernier calibers that come in a vast variety of sizes.
· Long jaw-type SCM

Part Number

Configured Part Number is shown.

Part Number
SCML30
SCML45
SCML50
SCML60
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
Instrumental Error
(mm)
Mass
(g)
1 Piece(s)Available

10 Days or more

201~300Exterior: 0-300, Interior: 10-3004451109020482056012±0.04500
1 Piece(s)Available

10 Days or more

301~500Exterior: 0-450, Interior:14.5-45063017515025612.5247.2510018±0.051180
1 Piece(s)Available

10 Days or more

301~500Exterior: 0-500, Interior: 14.5-50068017515025612.5247.2510018±0.051350
1 Piece(s)Available

10 Days or more

501~700Exterior: 0-600, Interior: 14.5-60078017515025612.5247.2510018±0.051480

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Waterproof Function NA
Output terminal for measuring data: with or without NA With/Without Depth Bar NA Solar Panel NA
Minimum Read Value(mm) 0.02 (49 mm into 50 equal parts) Features Long jaw-type SCM

Additional Products in this Category

Tech Support