(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Centerline Caliper - Digital, Round Hole Pitch, E-RM-J

Centerline Caliper - Digital, Round Hole Pitch, E-RM-J
  • Volume Discount

•Model: Special Calipers
•Special-shaped Caliper: Hole Pitch Calipers
•Display Method: Digital
•Depth Bar W/WO: Not Included
•Impermeability: Not Included

Part Number

Configured Part Number is shown.

Part Number
E-RM15J
E-RM20J
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection
(mm)
Measuring Range
(mm)
A
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

101 to 150Upper Level: 15-150/Lower Level: 7.5-150260300
1 Piece(s)Available

8 Days or more

151 to 200Upper Level: 15-200/Lower Level: 7.5-200310340

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Digital
Waterproof Function NA Output terminal for measuring data: with or without NA With/Without Depth Bar NA
Solar Panel NA B(mm) 50 C(mm) 16
D(mm) φ15 E(mm) φ1.9 F(mm) 38
G(mm) 32 H(mm) 71 Θ 40゜
Minimum Display Quantity(mm) 0.01 Instrumental Error(mm) ±0.05 Power Supply SR44 (1 pc.)
Features Capable of measuring pitches between two holes or between an edge to a hole using a single unit Minimum Hole Diameter(mm) φ3 Max. Hole Dia.(mm) φ14

Additional Products in this Category

Tech Support