(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Counter

Digital Counter
  • Volume Discount

•Product Model: Counter
•External Dimension (mm): 144(W)X72(H)X160(D)
•Display Digit (10 μm Selection): -9999.99~00.00~9999.99
•Display Digit (1 μm Selection): -999.999~0.000~999.999
•Display: 7-segment High Luminance LED Display (red)

PDF

Part Number

Configured Part Number is shown.

C-500

 
Part Number
C-500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Model Counter Preset Display Function Only 0 sets External dimensions(mm) 144(W)X72(H)X160(D)
Display Digits (10 μm Selection) -9999.99~00.00~9999.99 Display Digits (1 μm Selection) -999.999~0.000~999.999 Display 7-segment High Luminance LED Display (red)
Power Voltage, Power Consumption(V) 100 AC - 240 AC (9 VA or less) Operating Temperature(°C) 0–40 Compatible Linear Gauge (10 μm display selection) DL-2 D-5 D-10 D-20 D-50 D-100 DN-10 DN-20 D-5UZ
Compatible Linear Gauge (1 μm display selection) DL-2S D-5S D-10S D-20S D-50S D-100S DN-10S DN-20S Accessory 1 AC Power Supply Cord (2 m) / 2 Panel Installation Fittings / 1 Stand Fitting Display Function 1/1 Display, 1/2 Display, X 2 displays
Measurement Mode Functions: "MAX," "MIN," "P-P" - Determination of Success or Failure Function (Refer to Terminal Output Circuit) - Mass(g) 950

Please check the type/dimensions/specifications of the part C-500 in the Digital Counter series.

Additional Products in this Category

Tech Support