(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eccentric Tester (P Type)

Eccentric Tester (P Type)
  • Volume Discount

[Features]
· A miniaturized standardized tester.
· Use for measuring eccentricity and runout of shafts, etc.
· Achieves parallelism between the table surface and the center.
· Center access can be performed in a single action using the lever.

Part Number

Configured Part Number is shown.

Part Number
SAP101
SAP102
SAP103
Part NumberMinimum order quantityVolume DiscountDays to Ship Center Distance
(mm)
Mass
(kg)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

15014410
1 Piece(s)Available

10 Days or more

20015.5470
1 Piece(s)Available

11 Days or more

30017560

Loading...

  1. 1

Basic Information

Product Type Standard Form Center Height(mm) 110 Center for use MT#1
Height Parallelism(μm) 5

Additional Products in this Category

Tech Support