(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Level - AR103

Circular Level - AR103
  • Volume Discount

Can be used for mounting and embedding to various machines.
· Horizontal measurements can be made in all directions.
· 516-E type is for truck cranes and can even be used outdoors
·This is a series representative image of part number AR103, model 516-C

Part Number

Configured Part Number is shown.

AR103

Part Number
AR103
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type Level gauge Magnet NA Height(mm) 33
Color Black Abstract With Mounting Hole Outer Diameter(mm) 66
Internal Diameter(mm) 44 Mass(kg) 0.24

Please check the type/dimensions/specifications of the part AR103 in the Circular Level - AR103 series.

Additional Products in this Category

Tech Support