(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Ordinary Straight Edge

Ordinary Straight Edge
  • Volume Discount

Can be used for flatness measurement and precise scribing work. Accuracy is only guaranteed on one face (faces A-B). Both quenched and non-quenched products are available.

Part Number

Configured Part Number is shown.

Part Number
RSHF-1000
RSHF-1000Y
RSHF-1500
RSHF-1500Y
RSHF-200
RSHF-2000
RSHF-2000Y
RSHF-200Y
RSHF-300
RSHF-300Y
RSHF-500
RSHF-500Y
RSHF-600
RSHF-600Y
RSHF-750
RSHF-750Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Straightness
(mm)
Hardened
(mm)
Mass
(kg)
1 Piece(s)Available

14 Days or more

1000486±0.020No baking2.6
1 Piece(s)Available

14 Days or more

1000486±0.020Hardening2.6
1 Piece(s)Available

14 Days or more

1500758±0.025No baking5.7
1 Piece(s)Available

14 Days or more

1500758±0.025Hardening5.7
1 Piece(s)Available

14 Days or more

200294±0.012No baking0.11
1 Piece(s)Available

14 Days or more

2000858±0.030No baking10.7
1 Piece(s)Available

14 Days or more

2000858±0.030Hardening10.7
1 Piece(s)Available

15 Days or more

200294±0.012Hardening0.11
1 Piece(s)Available

14 Days or more

300354±0.013No baking0.41
1 Piece(s)Available

14 Days or more

300354±0.013Hardening0.41
1 Piece(s)Available

14 Days or more

500456±0.015No baking0.8
1 Piece(s)Available

14 Days or more

500456±0.015Hardening0.8
1 Piece(s)Available

14 Days or more

600486±0.016No baking0.9
1 Piece(s)Available

14 Days or more

600486±0.016Hardening0.9
1 Piece(s)Available

14 Days or more

750486±0.018No baking1.7
1 Piece(s)Available

14 Days or more

750486±0.018Hardening1.7

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180

Additional Products in this Category

Tech Support