(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knife-Shaped Straight Edge

Knife-Shaped Straight Edge
  • Volume Discount

[Features]
· A high precision straight edge with a thin cutting edge.
· The end of the blade tip is very small and round.
· Contacts the workpiece in a line, allowing accurate straight and flat measurements.
· More accurate measurement can be done by using a light beam.
· Quenched product.

Part Number

Configured Part Number is shown.

Part Number
EN101
EN102
EN104
EN105
EN107
EN108
EN109
EN110
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Thickness
(mm)
Straightness
(μm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

802571.40.1
1 Piece(s)Available

25 Days or more

1002571.40.15
1 Piece(s)Available

12 Days or more

1502571.60.2
1 Piece(s)Available

25 Days or more

2003081.80.3
1 Piece(s)Available

25 Days or more

30032102.20.6
1 Piece(s)Available

25 Days or more

40035102.60.9
1 Piece(s)Available

25 Days or more

500401031.3
1 Piece(s)Available

25 Days or more

60045103.42.5

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180 Features It hits the workpiece in a single line, allowing accurate straight and flat measurements. Inspecting using a light beam allows even more accurate measurements.

Additional Products in this Category

Tech Support