(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

I-Beam Straight Edge EA Series

I-Beam Straight Edge EA Series
  • Volume Discount

[Features]
· Used for inspection of machined surfaces, standard guides, etc.
· I type with less distortion.
· The precision surface dimension (same as nominal dimension) excludes 20 mm from both ends.
· For products with the length of 1,500 mm or above, elongated handle holes are made for easy operation.

Part Number

Configured Part Number is shown.

Part Number
EA101
EA102
EA103
EA104
EA201
EA202
EA203
EA204
EA301
EA302
EA303
EA304
EA401
EA402
EA404
EA405
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Height
(mm)
Straightness/Parallelism
(μm)
With or without Hardening Mass
(kg)
Class Features
1 Piece(s)Available

25 Days or more

54010507Available2Grade A-
1 Piece(s)Available

25 Days or more

79012609.5Available3.8Grade A-
1 Piece(s)Available

11 Days or more

1040126012Available5Grade A-
1 Piece(s)Available

25 Days or more

1540157017Available9.5Grade AFor products with the length of 1,500 mm or above, elongated handle holes are made for easy operation.
1 Piece(s)Available

25 Days or more

54010507NA2Grade A-
1 Piece(s)Available

25 Days or more

79012609.5NA3.8Grade A-
1 Piece(s)Available

25 Days or more

1040126012NA5Grade A-
1 Piece(s)Available

25 Days or more

1540157017NA9.5Grade AFor products with the length of 1,500 mm or above, elongated handle holes are made for easy operation.
1 Piece(s)Available

25 Days or more

540105020Available2Level B-
1 Piece(s)Available

25 Days or more

790126025Available3.8Level B-
1 Piece(s)Available

25 Days or more

1040126030Available5Level B-
1 Piece(s)Available

25 Days or more

1540157040Available9.5Level BFor products with the length of 1,500 mm or above, elongated handle holes are made for easy operation.
1 Piece(s)Available

25 Days or more

540105020NA2Level B-
1 Piece(s)Available

25 Days or more

790126025NA3.8Level B-
1 Piece(s)Available

25 Days or more

1540157040NA9.5Level BFor products with the length of 1,500 mm or above, elongated handle holes are made for easy operation.
1 Piece(s)Available

25 Days or more

2040209050NA22Level BFor products with the length of 1,500 mm or above, elongated handle holes are made for easy operation.

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180

Additional Products in this Category

Tech Support