(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylinder Gauge - Blind Hole Type, CG Series

Cylinder Gauge - Blind Hole Type, CG Series
  • Volume Discount

•Effective Measuring Range (mm): 1.2
•Wide Range Accuracy (µm): 5
•Adjacent error (µm): 2
•Repeat Precision (µm): 2
•Adapter (mm): 50×1

PDF

Part Number

Configured Part Number is shown.

Part Number
CG-1
CG-2
CG-3
CG-3C
CG-4
CG-5
CG-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Changeable rod interval
((mm) pieces)
Changeable washer thickness
((mm) x pcs)
Adapter
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
1 Piece(s)Available

10 Days or more

18~352-90.5・1×1-24615037023201018~3513
1 Piece(s)Available

10 Days or more

35~605-60.5・1・2・3×1-24615037023201035~6018
1 Piece(s)Available

10 Days or more

50~1005-110.5・1・2・3×1-24615037023201050~10020
1 Piece(s)Available

10 Days or more

50–1505-110.5・1・2・3×150×124615037023201050–15020
1 Piece(s)Available

10 Days or more

100~16010 increments 71・2・3・4×1-380.5251.53100262516100~16050
1 Piece(s)Available

10 Days or more

160~25010 increments 101・2・3・4×1-380.5251.53100262516160~25070
1 Piece(s)Available

10 Days or more

250~40010 increments 161・2・3・4×1-5334004.5100262516250~400100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Changeable rod interval
((mm) pieces)
Changeable washer thickness
((mm) x pcs)
Adapter
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)

Loading...

  1. 1

Basic Information

Effective Measuring Range(mm) 1.2 Wide Range Accuracy(μm) 5 Adjacent error(μm) 2
Repeat precision(μm) 2 Recommended dial gauge 17Z/57B (Scale Interval 0.01 mm) 15Z/5F (Scale Interval 0.001 mm) Features For shallow holes, ones with longer hand grips will be manufactured. Enables measuring the inner diameter close to the underside of a blind hole.

Additional Products in this Category

Tech Support