(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Effective Measuring Range (mm): 0.5
•Type: Shallow Hole Type
•Wide Range Accuracy (µm): 5
•Adjacent error (µm): 2
•Repeat Precision (µm): 2
Part Number |
---|
CC-01 |
CC-02 |
CG-01 |
Loading...
Effective Measuring Range(mm) | 0.5 | Wide Range Accuracy(μm) | 5 | Adjacent error(μm) | 2 |
---|---|---|---|---|---|
Repeat precision(μm) | 2 | Recommended dial gauge | 17Z/57B (Scale Interval 0.01 mm) 15Z/5F (Scale Interval 0.001 mm) | Features | Conversion rods made of carbide alloy are also available (CC-01, CG-01). The dial gauge is not included. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy