(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Dial Comparator Stand, T Type

Dial Gauge - Dial Comparator Stand, T Type
  • Volume Discount

[Features]
· The flatness of the measuring surface is 0.002 mm.
· Stone base does not rust, has incredible wear-resistance, and can be maintained easily.
· The dial gauge mounting hole is φ8.

Part Number

Configured Part Number is shown.

RCT

Part Number
RCT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Dial Gauge Stand Display Method Dial Flatness(mm) 0.002
Base Length x Width x Height(mm) 200X150X50 Main pillar(mm) 220Xø27.8 Mass(kg) 5.5
Base Material Made of Stone Supplement Dial gauge is not included.

Please check the type/dimensions/specifications of the part RCT in the Dial Gauge - Dial Comparator Stand, T Type series.

Additional Products in this Category

Tech Support