(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Dial Comparator Stand, PH3B Type

Dial Gauge - Dial Comparator Stand, PH3B Type
  • Volume Discount

[Features]
· The flatness of the measuring surface is 0.01 mm.
· The measuring surface has a precise ground finish.
· The dial gauge mounting hole is φ8.

Part Number

Configured Part Number is shown.

PH3B

Part Number
PH3B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Application Dial Gauge Stand Display Method Dial Maximum Measurement Length (Range Selection)(mm) 101~
Measuring Range 0~160 Flatness(mm) 0.01 Base Length x Width x Height(mm) 205X120X48
Main pillar(mm) 220Xø27.8 Mass(kg) 7 Supplement Dial gauge is not included.

Please check the type/dimensions/specifications of the part PH3B in the Dial Gauge - Dial Comparator Stand, PH3B Type series.

Additional Products in this Category

Tech Support