(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The flatness of the measuring surface is 0.01 mm.
· The measuring surface has a precise ground finish.
· Convenient for measuring curved workpieces.
· The dial gauge is installed by clamping the back part of the back cover.
Application | Dial Gauge Stand | Display Method | Dial | Maximum Measurement Length (Range Selection)(mm) | 101~ |
---|---|---|---|---|---|
Measuring Range | 0~130 | Flatness(mm) | 0.01 | Base Length x Width x Height(mm) | 230X190X50 |
Main pillar(mm) | 220Xø27.8 | Mass(kg) | 8 | Supplement | Dial gauge is not included. |
Please check the type/dimensions/specifications of the part PH2 in the Dial Gauge - Dial Comparator Stand, PH2 Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy