(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The spindle has excellent durability due to the bearing equipped on its moving part. The floating circuit design blocks other leakage current.
Part Number |
---|
S-5 |
S-9 |
SC-2A |
Loading...
Application | Standard Type | Display Method | Dial | Scale type | Continuous Scale |
---|---|---|---|---|---|
Output terminal for measuring data: with or without | Available | Measurement Force (Equal to or Less Than)(N) | 1.2N | Contact Capacity | MAX DC24V 20mA |
Standard for number of steps | -NG/OK/+NG, 3 Stages | Cord Length(m) | 2 | Operating Temperature | 0–60°C |
Option | Cord Length 5 m/10 m | Features | The spindle has excellent durability due to the bearing equipped on the movable part of the spindle. The floating current design blocks other leakage current. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy