(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Caliper Type, Inside Measuring, LB Series

Dial Gauge - Caliper Type, Inside Measuring, LB Series
  • Volume Discount

•Use: Calliper Type
•Display Method: Dial
•Scale Model: Barrel scale
•Feature: A simple measuring instrument ideal for measuring internal diameter, groove width, etc. of parts that are generally considered to be difficult to measure. A simple measuring instrument ideal for measuring internal diameter, groove width, e

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LB-1
LB-2
LB-3
LB-4
LB-5
LB-6
LB-7
LB-7S
LB-14
LH-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Measuring Range
(mm)
Measurement depth
(mm)
Indication error
(mm)
Measuring Probe Height
(mm)
1 Piece(s)Available

10 Days or more

51 to 1000.110–90125±0.22
1 Piece(s)Available

10 Days or more

51 to 1000.110–90180±0.22
1 Piece(s)Available

10 Days or more

21~500.0110–3050±0.032
1 Piece(s)Available

10 Days or more

21~500.0110–30100±0.032
1 Piece(s)Available

10 Days or more

21~500.0120–40150±0.034
1 Piece(s)Available

10 Days or more

21~500.0130~5080±0.034
1 Piece(s)Available

10 Days or more

51 to 1000.0110–7085852
1 Piece(s)Available

14 Days or more

21~500.0115~3550503.5
1 Piece(s)Available

10 Days or more

101~0.01100~15070707
1 Piece(s)Available

10 Days or more

101~0.0110~12050502

Loading...

  1. 1

Basic Information

Application Caliper Type Display Method Dial Scale type Continuous Scale
Features A simple measuring instrument ideal for measuring internal diameter, groove width, etc. of parts that are generally considered to be difficult to measure. A simple measuring instrument ideal for measuring internal diameter, groove width, etc. of parts that are generally considered to be difficult to measure with scale interval of 0.1 mm, 0.01 mm. Scale interval 0.1 mm, 0.01 mm

Additional Products in this Category

Tech Support