(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Dial Inside Gauge Replacement Set, U Series

Dial Gauge - Dial Inside Gauge Replacement Set, U Series
  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 101 ~
•Scale Interval / Minimum Display (mm): 0.01
•Scale Model: Balance scale

PDF

Part Number

Configured Part Number is shown.

U-1

 
Part Number
U-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 101~
Scale interval minimal display(mm) 0.01 Scale type Balance scale Measuring Range(mm) 50~350
Scale specification 0-50-0 [Indication error] 1/10 rotation (adjacent error) 9 [Indication error] 1/2 rotation -
[Indication error] 1 rotation ±13 [Indication error] 2 rotations - [Indication error] Full measurement range ±20
Repeat precision - Measurement Force (Equal to or Less Than)(N) 2

Please check the type/dimensions/specifications of the part U-1 in the Dial Gauge - Dial Inside Gauge Replacement Set, U Series series.

Additional Products in this Category

Tech Support