(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Dial Gauge - Sheet Thickness Type

Dial Gauge - Sheet Thickness Type
  • Volume Discount

•Use: Thickness Model
•Display Method: Dial
•Scale Model: Barrel scale
•Feature: A measuring device perfect for measuring the thickness of paper, urethane, vinyl, rubber and other similar objects. There are 3 measurement depths (insertion depths) 300 mm, 500 mm, and 690 mm, allowing for measuring thickness even in larg
•Measurement Force (Equal to or Less Than) (n): 3.0

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-2
K-3
K-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Measuring Range
(mm)
Measurement depth
(mm)
Measuring Probe Diameter
(mm)
Measuring Probe Parallelism
(μm)
Indication error
(μm)
Anvil diameter
(mm)
Specifications
1 Piece(s)Available

10 Days or more

21~500.050~353002025±10020Probe anvil φ20 flat
1 Piece(s)Available

14 Days or more

6~200.010–205001010±2220Measuring Probe φ10 / Anvil φ20 Flat
1 Piece(s)Available

10 Days or more

21~500.050–505002525±10025Measurement Probe / Anvil φ25 Flat

Loading...

  1. 1

Basic Information

Application Thickness type Display Method Dial Scale type Continuous Scale
Measurement Force (Equal to or Less Than)(N) 3 Features A measuring device perfect for measuring the thickness of paper, urethane, vinyl, rubber and other similar objects. There are 3 measurement depths (insertion depths) 300 mm, 500 mm, and 690 mm, allowing for measuring thickness even in large work.

Additional Products in this Category

Tech Support