(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Pipe Thickness Type

Dial Gauge - Pipe Thickness Type
  • Volume Discount

•Use: Thickness Model
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 6 ~ 20
•Scale Interval / Minimum Display (mm): 0.01
•Scale Model: Barrel scale

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-1
P-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Measurable Pipe Dimensions: Minimum Hole Diameter D
(mm)
Indication error
(μm)
Measurable Pipe Dimensions: Wall Thickness T (Equal to or Less Than)
(mm)
Measurable Pipe Dimensions: Measurement Depth L (Equal to or Less Than)
(mm)
1 Piece(s)Available

10 Days or more

0–102.5±201010
1 Piece(s)Available

10 Days or more

0~155.1±221550

Loading...

  1. 1

Basic Information

Application Thickness type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 6~20
Scale interval minimal display(mm) 0.01 Scale type Continuous Scale Measurement Force (Equal to or Less Than)(N) 1.8
Features Suitable for measuring the inner thickness of pipe shapes and measuring the thickness of curved work. We also produce types with special shapes for the probe and anvil part.

Additional Products in this Category

Tech Support