(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Thickness Model
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 21 ~ 50
•Scale Interval / Minimum Display (mm): 0.05
•Scale Model: Barrel scale
Application | Thickness type | Display Method | Dial | Maximum Measurement Length (Range Selection)(mm) | 21~50 |
---|---|---|---|---|---|
Scale interval minimal display(mm) | 0.05 | Scale type | Continuous Scale | Measuring Range(mm) | 0–25 |
Measurement depth(mm) | 30 | Measuring Probe Diameter(mm) | 5.5 | Measuring Probe Parallelism(μm) | 10 |
Indication error(μm) | ±100 | Measurement Force (Equal to or Less Than)(N) | - | Features | A dial-type thickness (outer diameter) measuring device which can be used in the same way as a micrometer. To measure, push down the knob with a finger and clamp the measuring object. |
Please check the type/dimensions/specifications of the part Q-1 in the Dial Gauge - Swift Thickness Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy