(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Thickness Type, 0.01 mm Graduation

Dial Gauge - Thickness Type, 0.01 mm Graduation
  • Volume Discount

•Use: Thickness Model
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 6 ~ 20
•Scale Interval / Minimum Display (mm): 0.01
•Scale Model: Barrel scale

PDF

Part Number

Configured Part Number is shown.

 
Part Number
G
G-1A
G-1M
G-2
G-MT
H
H-1A
H-2
H-MT
PG-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Measurement depth
(mm)
Measuring Probe Diameter
(mm)
Measuring Probe Parallelism
(μm)
Indication error
(μm)
Measurement Force (Equal to or Less Than)
(N)
Specifications
1 Piece(s)Available

8 Days or more

0–1020105±201.8Measuring Probe / Ceramic Anvil Measuring Probe / Anvil φ10 Flat Frame / Gauge Part Integrated Type
1 Piece(s)Available

8 Days or more

0–102055±201.8Measuring Probe / Anvil φ5 Flat Frame / Gauge Part Integrated Type
1 Piece(s)Available

10 Days or more

0–102065±201.8Measuring Probe / Ceramic Anvil Measuring Probe / φ6 Flat Frame / Gauge Part Integrated Type
1 Piece(s)Available

10 Days or more

0–2033105±222Measuring Probe / Ceramic Anvil Measuring Probe / Anvil φ10 Flat
1 Piece(s)Available

14 Days or more

0–102010 (Metal)5±201.8-
1 Piece(s)Available

10 Days or more

0–10120105±201.8Measuring Probe / Ceramic Anvil Measuring Probe / Anvil φ10 Flat Frame / Gauge Part Integrated Type
1 Piece(s)Available

10 Days or more

0–1012055±201.8Measuring Probe / Anvil φ5 Flat Frame / Gauge Part Integrated Type
1 Piece(s)Available

10 Days or more

0–10170Spherical-±201.8Pin Thickness Gauge, Probe and Anvil Ball Shape
1 Piece(s)Available

14 Days or more

0–1012010 (Metal)5±201.8-
1 Piece(s)Available

8 Days or more

0–102010 (Metal)5±201.8Great for measuring paper thickness. With an easy to read 100 μm increment display

Loading...

  1. 1

Basic Information

Application Thickness type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 6~20
Scale interval minimal display(mm) 0.01 Scale type Continuous Scale Features The dial thickness gauge is a handy type measuring instrument operated by a lever that can quickly measure the thickness of small parts, rubber, felt, paper, etc. Choose from a wide variety of equipment to suit your needs. The G and H types have Peacock's greatest special feature, an integrated structure of the frame and gauge parts, with superior workability and durability.

Additional Products in this Category

Tech Support