(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Lever Type, Pic Test, PCC Series

Dial Gauge - Lever Type, Pic Test, PCC Series
  • Volume Discount

•Use: Lever Type (Indicator)
•Display Method: Dial
•Scale Model: Barrel scale
•Type: 2-color type
•Specification: · 2 color type to identify shaking direction at a glance · Switching lever type · Scale markings are legible to 5 places to the left and right, with 0 as the reference point. (Scale interval 0.01 mm) · Equipped with measurement probe

Part Number

Configured Part Number is shown.

PCC-1X

Part Number
PCC-1X
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Application Lever Type (Indicator) Display Method Dial Scale type Continuous Scale
Details Type 2-color type Return error 4μm Repeat precision 3μm
Specifications · 2 color type to identify shaking direction at a glance · Switching lever type · Scale markings are legible to 5 places to the left and right, with 0 as the reference point. (Scale interval 0.01 mm) · Equipped with measurement probe XP1L-2 Features The 0-0 Peak Test is a specialized device for centering, leveling, and other standardizing work. It is also affordable. The 0-0 Peak Test scale plate only consists of a zero point for use in mounting objects with probes of varying length and shape. The indicator needle does not complete a full rotation to prevent a misreading. A cage breakage prevention probe is included with every model.

Additional Products in this Category

Tech Support