(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Dial Gauge - Lever Type, New Pic Test, Without Stem, V Series

Dial Gauge - Lever Type, New Pic Test, Without Stem, V Series
  • Volume Discount

•Use: Lever Type (Indicator)
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 0 ~ 1
•Impermeability: Included
•Scale Model: Balance scale

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCN-1AV
PCN-1BV
PCN-1LV
PCN-2BV
PCN-2V
PCN-SV
Part NumberMinimum order quantityVolume DiscountDays to Ship Scale interval minimal display
(mm)
Measuring Range
(mm)
Scale specification [Precision (μm)] Wide Range of Precision [Precision (μm)] Adjacency error
(μm)
[Precision (μm)] Return Error
(μm)
Specifications
1 Piece(s)Available

10 Days or more

0.010.50-25-0553No stem, no clutch type
1 Piece(s)Available

10 Days or more

0.010.80-40-0853No stem, no clutch type
1 Piece(s)Available

10 Days or more

0.0110-50-01054No stem, no clutch type, with long measurement probe (XN1L-2)
1 Piece(s)Available

10 Days or more

0.0020.20-100-0322No stem, no clutch type
1 Piece(s)Available

10 Days or more

0.0020.280-140-0322No stem, no clutch type
1 Piece(s)Available

10 Days or more

0.0010.140-70-0322No stem, no clutch type, High accuracy

Loading...

  1. 1

Basic Information

Application Lever Type (Indicator) Display Method Dial Maximum Measurement Length (Range Selection)(mm) 0–1
Scale type Balance scale Waterproof Function Available Measurement Force (Equal to or Less Than)(N) 0.3
Features Since miniature bearings are used for the bearings of the fulcrum portion of the measuring probe, shaft play impact is small and the presentation stability is superior. O-rings have been incorporated to prevent water and oil from coming in through gaps between the outer frame and inner frame, providing superior waterproofness. Gauge breakage prevention probes are attached to all instrument types. Adoption of balancing needles keeps errors due to posture differences (gauge mounting direction) as small as possible.

Additional Products in this Category

Tech Support