(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Lever Type, New Pic Test, Large Dial, D Series

Dial Gauge - Lever Type, New Pic Test, Large Dial, D Series
  • Volume Discount

•Use: Lever Type (Indicator)
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 0 ~ 1
•Scale Model: Balance scale
•Feature: In order to make it easier to see, the surface diameter has been increased by about 30%. The long stem (screw-in type) has been standardized. Can be selected from 0.01 mm, 0.002 mm and 0.001 mm types. The gauge damage prevention probe is a

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCN-1AD
PCN-1LD
PCN-2BD
PCN-SD
Part NumberMinimum order quantityVolume DiscountDays to Ship Scale interval minimal display
(mm)
Measuring Range
(mm)
Details Type Scale specification [Precision (μm)] Wide Range of Precision [Precision (μm)] Adjacency error
(μm)
[Precision (μm)] Return Error
(μm)
Specifications
1 Piece(s)Available

10 Days or more

0.010.5With probe XN1A-20-25-0553No clutch type with probe XN1A-2
1 Piece(s)Available

10 Days or more

0.011Includes Measurement Probe XN1L-20-50-01054No-Clutch Type with Measurement Probe XN1L-2
1 Piece(s)Available

10 Days or more

0.0020.2Includes Measurement Probe XN2B-20-100-0322No-Clutch Type with Measurement Probe XN2B-2
1 Piece(s)Available

10 Days or more

0.0010.2High Accuracy0-100-0322No Latch Type with High Accuracy Contact Point XN2B-2

Loading...

  1. 1

Basic Information

Application Lever Type (Indicator) Display Method Dial Maximum Measurement Length (Range Selection)(mm) 0–1
Scale type Balance scale Measurement Force (Equal to or Less Than)(N) 0.3 Features In order to make it easier to see, the surface diameter has been increased by about 30%. The long stem (screw-in type) has been standardized. Can be selected from 0.01 mm, 0.002 mm and 0.001 mm types. The gauge damage prevention probe is attached to all models.

Additional Products in this Category

Tech Support