(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Lever Type, New Pic Test, PCN Series

Dial Gauge - Lever Type, New Pic Test, PCN Series
  • Volume Discount

•Use: Lever Type (Indicator)
•Display Method: Dial
•Impermeability: Included
•Scale Model: Balance scale
•Feature: This is a clutchless type which has no switching lever, the most common among lever type dial gauges. Its indicator rotates in a right-handed direction due to probe vertical movement, so it has a wide range of uses and improves measurement

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCN-0
PCN-1A
PCN-1B
PCN-1L
PCN-2
PCN-2B
PCN-5
PCN-6
PCN-7A
PCN-7C
PCN-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Measuring Range
(mm)
Details Type Scale specification [Precision (μm)] Wide Range of Precision [Precision (μm)] Adjacency error
(μm)
[Precision (μm)] Return Error
(μm)
Specifications
1 Piece(s)Available

10 Days or more

0–10.010.5Surface diameter: Small (φ29)0-25-0553No Latch Type Small Surface Diameter (φ29) with Contact Point XN1A-2
1 Piece(s)Available

10 Days or more

0–10.010.5With probe XN1A-20-25-0553No clutch type with probe XN1A-2
1 Piece(s)Available

10 Days or more

0–10.010.8Includes Measurement Probe XN1B-20-40-0853No-Clutch Type with Measurement Probe XN1B-2
1 Piece(s)Available

10 Days or more

0–10.011Includes Measurement Probe XN1L-20-50-01054No-Clutch Type with Measurement Probe XN1L-2
1 Piece(s)Available

10 Days or more

0–10.0020.28No Latch Type0-140-0322No Latch Type with Contact Point XN2-2
1 Piece(s)Available

8 Days or more

0–10.0020.2No Latch Type0-100-0322No-Clutch Type with Measurement Probe XN2B-2
1 Piece(s)Available

10 Days or more

0–10.010.5No Latch Type0-25-0553No clutch type with probe XN1A-2
1 Piece(s)Available

10 Days or more

0–10.0020.28Measuring Probe with XN2-20-140-0322No Latch Type with Contact Point XN2-2
1 Piece(s)Available

8 Days or more

1.1~50.011.5No Latch Type0-25-0853No Latch Type with Internal Scale with Contact Point XN1A-2
1 Piece(s)Available

8 Days or more

0–10.0020.6No Latch Type0-100-0623No Latch Type with Internal Scale with Contact Point XN2B-2
1 Piece(s)Available

10 Days or more

0–10.0010.14High Accuracy0-70-0322No Latch Type with High Accuracy Contact Point XNS-2

Loading...

  1. 1

Basic Information

Application Lever Type (Indicator) Display Method Dial Scale type Balance scale
Waterproof Function Available Measurement Force (Equal to or Less Than)(N) 0.3 Features This is a clutchless type which has no switching lever, the most common among lever type dial gauges. Its indicator rotates in a right-handed direction due to probe vertical movement, so it has a wide range of uses and improves measurement capacity. There are 0.01 mm, 0.002 mm, and 0.001 mm types. There is little shaft backlash and indicating stability is excellent, because a miniature bearing is used at the probe supporting point. An O ring is inserted to prevent water or oil leakage from gaps between outer frame and inner frame, so its waterproof performance is also excellent. Gauge break preventive probes are attached to all models.

Additional Products in this Category

Tech Support