(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Dial Gauge - Ball Contact Point for Oil Proof Type

Dial Gauge - Ball Contact Point for Oil Proof Type
  • Volume Discount

•Use: Measurement Element
•L Dimension (mm): 9
•Dimension: See the catalog

PDF

Part Number

Configured Part Number is shown.

 
Part Number
X-2
XB-2
XC-2
Part NumberMinimum order quantityVolume DiscountDays to Ship The material of a ball
1 Piece(s)Available

14 Days or more

Steel ball
1 Piece(s)Available

14 Days or more

Carbide
1 Piece(s)Available

14 Days or more

Ruby

Loading...

  1. 1

Basic Information

Application Probe L(mm) 9 Detailed Dimensions See the catalog

Additional Products in this Category

Tech Support