(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Dial Gauge - Flat Contact Point, Series XS-5

Dial Gauge - Flat Contact Point, Series XS-5
  • Volume Discount

•Use: Measurement Element
•Material: SKS 3
•L Dimension (mm): 5
•Dimension: See the catalog

PDF

Part Number

Configured Part Number is shown.

XS-5

 
Part Number
XS-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Application Probe L(mm) 5 Material SKS 3
Detailed Dimensions See the catalog

Please check the type/dimensions/specifications of the part XS-5 in the Dial Gauge - Flat Contact Point, Series XS-5 series.

Additional Products in this Category

Tech Support