(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Flat Contact Point, Series XS-2

Dial Gauge - Flat Contact Point, Series XS-2
  • Volume Discount

•Use: Measurement Element
•Material: SKS 3
•L Dimension (mm): 8
•Dimension: See the catalog

PDF

Part Number

Configured Part Number is shown.

XS-2

 
Part Number
XS-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Application Probe L(mm) 8 Material SKS 3
Detailed Dimensions See the catalog

Please check the type/dimensions/specifications of the part XS-2 in the Dial Gauge - Flat Contact Point, Series XS-2 series.

Additional Products in this Category

Tech Support