(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Standard Plunger Type, Long Range, Dial Display

Dial Gauge - Standard Plunger Type, Long Range, Dial Display
  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Feature: Most common type of long-stroke dial gauge with a scale interval of 0.01 mm/0.05 mm/0.1 mm. Features a spindle raising level. A two-spindle type is also available. Select from a wide range of devices according to the use. The stem uses SK
•[Indication error] 1/2 rotation: -
•[Indication error] 2 rotations: -

PDF

Part Number

Configured Part Number is shown.

 
Part Number
207
207F-PL
207F-T
207S
207S-LL
207W
207WF-T
307
307S
507
509
809
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale interval minimal display
(mm)
Scale type Measuring Range
(mm)
Details Type Scale specification [Indication error] 1/10 rotation (adjacent error) [Indication error] 1 rotation [Indication error] Full measurement range Return error Repeat precision Measurement Force (Equal to or Less Than)
(N)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Specifications
1 Piece(s)Available

8 Days or more

6~200.01Continuous Scale20Shockproof±0-50-10010±15±2075290412566.514.52057.562.58.0 0-0.03Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

6~200.01Continuous Scale20Back Cover Flat±0-50-10010±15±2075290412566.514.5-57.562.58.0 0-0.03With Spindle Lifting Pump Lever, Flat Back Cover, Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

6~200.01Reverse Scale20Reverse Gradations Type±100-50-010±15±2075290412566.514.5-57.562.58.0 0-0.03Reverse Gradations Type, Flat Back Cover, Shock-proof, Probe (X-1)
1 Piece(s)Available

10 Days or more

6~200.01Continuous Scale20Surface diameter: Small φ53 type±0-50-10010±15±207527550.518.55314.52046.5498.0 0-0.03Surface diameter: Small φ53 type, shock proof, probe (X-1)
1 Piece(s)Available

10 Days or more

6~200.01Continuous Scale20With Lifting Lever (with LL-1)±0-50-10010±15±207527550.518.55314.52046.5498.0 0-0.03With Spindle Lifting Lever (with LL-1), φ 53 Small Surface Diameter Type, Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

6~200.01Continuous Scale20Two Center-Pointer Type±0-50-10010±15±207527550.517.555172046.5498.0 0-0.03Two Center-pointer Type, Shockproof, Contact Point (X-1)
1 Piece(s)Available

10 Days or more

6~200.01Reverse Scale20Two Center-Pointer Type±100-50-010±15±207527550.517.55517-46.5498.0 0-0.03Two Center-pointer Type, Reversed-dial Type, Flat Back, Shockproof, Contact Point (X-1)
1 Piece(s)Available

10 Days or more

21~500.01Continuous Scale30Probe (X-1)±0-50-10014±18±25752.21024622.875.517.5215872.58.0 0-0.03Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

21~500.01Continuous Scale30Surface diameter: Small φ57 type±0-50-10014±18±25752.210789225717.52057528.0 0-0.03Surface diameter: Small φ57 type, probe (X-2)
1 Piece(s)Available

10 Days or more

21~500.01Continuous Scale50Stem Diameter φ10.0±0-50-10015±20±35952.512881.526.781.517.521.55.58.578.510.0 0-0.03Shockproof, Stem Diameter φ 10.0, Probe (X-1)
1 Piece(s)Available

10 Days or more

21~500.05Continuous Scale50Shockproof±0-5-1030±100±10010202.512881.526.781.517.521.55.58.578.510.0 0-0.03Shockproof, Stem Diameter φ 10.0, Probe (X-1)
1 Piece(s)Available

10 Days or more

51 to 1000.1Continuous Scale80Stem Diameter φ14.0±0-5-1050±100±100-352.5201.586.5541122422.561010814.0 0-0.03Shockproof, Stem Diameter φ 14.0, Probe (X-1)

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial [Indication error] 1/2 rotation -
[Indication error] 2 rotations - Features Most common type of long-stroke dial gauge with a scale interval of 0.01 mm/0.05 mm/0.1 mm. Features a spindle raising level. A two-spindle type is also available. Select from a wide range of devices according to the use. The stem uses SK tempered steel to achieve a high degree of durability that can withstand severe use. All models are equipped with a limit seal as a standard feature. The shock-proof mechanism protects gears from rapid pushing up of the spindle.

Additional Products in this Category

Tech Support