(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Standard Plunger Type, Dial Display, With Lug

Dial Gauge - Standard Plunger Type, Dial Display, With Lug
  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Maximum Measuring Length (Adjustment Range) (mm): 1.1 ~ 5
•Scale Interval / Minimum Display (mm): 0.005
•Impermeability: Included

PDF

Part Number

Configured Part Number is shown.

56

 
Part Number
56
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 1.1~5
Scale interval minimal display(mm) 0.005 Scale type Continuous Scale Waterproof Function Available
Measuring Range(mm) 5 Scale specification 0-25-50 [Indication error] 1/10 rotation (adjacent error) 6
[Indication error] 1/2 rotation ±10 [Indication error] 1 rotation ±10 [Indication error] 2 rotations ±12
[Indication error] Full measurement range ±12 Return error 5 Repeat precision 5
Measurement Force (Equal to or Less Than)(N) 1.5 A(mm) 62 B(mm) 44.5
C(mm) 17 D(mm) 57 E(mm) 17
F(mm) 19.5 G(mm) 4.5 H(mm) 6.5
I(mm) 52 J(mm) 8.0 0/-0.03 Specifications Shockproof, Probe (X-1)
Features Most common type of long-stroke dial gauge with a scale interval of 0.005 mm. Select from a wide range of devices according to the use. Outstanding waterproof capability is achieved by incorporating an O-ring that prevents water and oil from entering from gaps between the exterior and interior frames. The stem uses SK tempered steel to achieve a high degree of durability that can withstand severe use. The shock-proof mechanism protects gears from rapid pushing up of the spindle. All models are equipped with a limit seal as a standard feature.

Please check the type/dimensions/specifications of the part 56 in the Dial Gauge - Standard Plunger Type, Dial Display, With Lug series.

Additional Products in this Category

Tech Support