(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Standard Plunger Type, Dial Display, Various Models, 0.001 and 0.005 mm Graduation

Dial Gauge - Standard Plunger Type, Dial Display, Various Models, 0.001 and 0.005 mm Graduation
  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Scale Interval / Minimum Display (mm): 0.001
•Impermeability: Included
•Feature: Most common type of long-stroke dial gauge with a scale interval of 0.001 mm. Select from a wide range of devices according to the use. Outstanding waterproof capability is achieved by incorporating an O-ring that prevents water and oil fr

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5-DX
5-SWF
5B
5B-HG
5F
25
25F-RE
25S
55
55-DX
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale type Measuring Range
(mm)
Details Type Scale specification [Indication error] 1/10 rotation (adjacent error) [Indication error] 1/2 rotation [Indication error] 1 rotation [Indication error] 2 rotations [Indication error] Full measurement range Return error Repeat precision Type A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Specifications
1 Piece(s)Available

10 Days or more

0–1Balance scale1Durable type (spindle diameter 5 mm)0-100-02.5±3±4±4±530.5-6042.61755.714.52057528.0 0/-0.03Durable type (spindle diameter 5 mm), shock proof, probe (X-1)
1 Piece(s)Available

10 Days or more

0–1Balance scale1Oil-Proof Type0-100-02.5±3±4±4±530.5-6341.517.555152046.5498.0 0/-0.022Oil-Proof, with Dust-Proof Rubber (BG-10), Shockproof, Probe (X-2A)
1 Piece(s)Available

10 Days or more

0–1Balance scale1Shockproof0-100-02.5±3±4±4±530.5-6041.518.55314.52046.5498.0 0/-0.022Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

0–1Balance scale1With accuracy table0-100-02±2±3±3±320.5High accuracy type6041.518.55314.52046.5498.0 0/-0.022Indication Error ± 3 μm, Return Error 2 μm, with Precision Table, Shockproof, Gauge Head (X-1)
1 Piece(s)Available

10 Days or more

0–1Balance scale1Back Cover Flat0-100-02.5±3±4±4±530.5-6041.518.55314.5-46.5498.0 0/-0.022Back Cover Flat, Shock Proof, Probe (X-1)
1 Piece(s)Available

8 Days or more

1.1~5Continuous Scale2Shockproof±0-100-1004±5±6±6±730.5-72422566.514.52047.562.58.0 0/-0.03Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

1.1~5Continuous Scale2Back Cover Flat±0-100-1004±5±6±6±730.5-72412566.514.5-47.562.58.0 0/-0.03With Spindle Lifting Release (with RE-2), Flat Back Cover, Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

1.1~5Balance scale2Surface diameter: Small φ55.7 type0-100-04±5±6±6±730.5-6042.61755.714.52057528.0 0/-0.03Surface diameter: Small φ55.7 type, shock proof, probe (X-1)
1 Piece(s)Available

10 Days or more

1.1~5Balance scale5Shockproof0-100-05±6±7±8±1041-7352256617204.5762.58.0 0/-0.03Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

1.1~5Balance scale5Surface diameter: Small φ57 type0-100-05±6±7±8±1041-6244.517571719.54.56.5528.0 0/-0.03Surface diameter: Small φ57 type, shock proof, probe (X-1)

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Scale interval minimal display(mm) 0.001
Waterproof Function Available Measurement Force (Equal to or Less Than)(N) 1.5 Features Most common type of long-stroke dial gauge with a scale interval of 0.001 mm. Select from a wide range of devices according to the use. Outstanding waterproof capability is achieved by incorporating an O-ring that prevents water and oil from entering from gaps between the exterior and interior frames. The stem uses SK tempered steel to achieve a high degree of durability that can withstand severe use. The shock-proof mechanism protects gears from rapid pushing up of the spindle. All models are equipped with a limit seal as a standard feature.

Additional Products in this Category

Tech Support