(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Dial Gauge - Standard Plunger Type, Dial Display, Various Models, 0.01 mm Graduation

Dial Gauge - Standard Plunger Type, Dial Display, Various Models, 0.01 mm Graduation

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Scale Interval / Minimum Display (mm): 0.01
•Impermeability: Included
•Feature: Most common type of long-stroke dial gauge with a scale interval of 0.01 mm. Select from a wide range of devices according to the use. Outstanding waterproof capability is achieved by incorporating an O-ring that prevents water and oil fro

PDF

Part Number

Configured Part Number is shown.

 
Part Number
17
57
57-SWA
57B
57F
57F-SWA
107-BL
107-DX
107-E
107-HG
107-LL
107-SWA
107-WHITE
107F
107F-RE
107F-T
107W
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Measurement Length (Range Selection)
(mm)
Scale type Measuring Range
(mm)
Details Type Scale specification [Indication error] 1/10 rotation (adjacent error) [Indication error] 1/2 rotation [Indication error] 1 rotation [Indication error] 2 rotations [Indication error] Full measurement range Return error Measurement Force (Equal to or Less Than)
(N)
Type A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Specifications
1 Piece(s)Available

10 Days or more

0–1Continuous Scale1Divider Scale Type0-50-08±9±10--51.4-6541.518.55314.52046.549Divider Scale Type, Shock Proof, Probe (X-1)
1 Piece(s)Available

10 Days or more

1.1~5Continuous Scale5Probe (X-1)±0-50-1008±9±10±15±1551.4-6541.518.55314.52046.549Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

1.1~5Continuous Scale5Oil-Proof Type±0-50-1008±9±10±15±1551.4-6541.518.555152046.549Oil-Proof, Shockproof, with Dust-Proof Rubber (BG-10), Probe (X-2)
1 Piece(s)Available

8 Days or more

1.1~5Continuous Scale5Divider Scale Type0-50-08±9±10±15±1551.4-6541.518.55314.5-46.549Divider Scale Type, Flat Back Cover, Shock Proof, Optimal for Mounting Cylinder Gauge, Probe (X-1)
1 Piece(s)Available

8 Days or more

1.1~5Continuous Scale5Shockproof±0-50-1008±9±10±15±1551.4-6541.518.55314.5-46.549Back Cover Flat, Shock Proof, Probe (X-1)
1 Piece(s)Available

16 Days or more

1.1~5Continuous Scale5Back Cover Flat±0-50-1008±9±10±15±1551.4-6541.518.555152046.549Oil-Proof, Shockproof, with Dust-Proof Rubber (BG-10), Probe (X-2)
1 Piece(s)Available

10 Days or more

6~20Continuous Scale10With Back Cover Lever±0-50-1008±9±10±15±1551.4-6541.518.55314.5-46.549With Spindle Lifting Back Cover Lever, Shockproof, Probe (X-1)
1 Piece(s)Available

8 Days or more

6~20Continuous Scale10Durable type (spindle diameter 5 mm)±0-50-1008±9±10±15±1551.4-6550.71755.714.5205752Durable type (spindle diameter 5 mm), shock proof, probe (X-1)
1 Piece(s)Available

10 Days or more

6~20Continuous Scale10Low Measuring Force Type±0-50-1008±9±10±15±155Initial Pressure 0.4Low Measurement Type6541.518.55314.52046.549Low Measuring Force Type, (Initial pressure 0.4 N), Shock Proof, Gauge Head (X-1)
1 Piece(s)Available

8 Days or more

6~20Continuous Scale10With accuracy table±0-50-1006±7±8±10±1041.4High accuracy type6541.518.55314.52046.549Indication Error ± 10 μm, Return Error 4 μm, with Precision Table, Shockproof, Gauge Head (X-1)
1 Piece(s)Available

10 Days or more

6~20Continuous Scale10With Lever (with LL - 1)±0-50-1008±9±10±15±1551.4-65-18.55314.52046.549With Spindle Lifting Lever (with LL-1), Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

6~20Continuous Scale10Oil-Proof Type±0-50-1008±9±10±15±1551.4-6841.517.555152046.549Oil-proof, Shockproof, with Dust-Proof Rubber (BG-10), Probe (X-2A)
1 Piece(s)Available

10 Days or more

6~20Continuous Scale10Probe (X-1)±0-50-1008±9±10±15±1551.4-6541.518.55314.52046.549Shockproof, Probe (X-1)
1 Piece(s)Available

10 Days or more

6~20Continuous Scale10Shockproof±0-50-1008±9±10±15±1551.4-6541.518.55314.5-46.549Back Cover Flat, Shock Proof, Probe (X-1)
1 Piece(s)Available

10 Days or more

6~20Continuous Scale10With release (with RE-1)±0-50-1008±9±10±15±1551.4-6541.518.55314.52046.549With Spindle Lifting Lever (with RE-1), Shockproof, Flat Back Cover, Probe (X-1)
1 Piece(s)Available

10 Days or more

6~20Reverse Scale10Reverse Gradations Type±100-50-08±9±10±15±1551.4-6541.518.55314.5-46.549Reverse Gradations Type, Flat Back Cover, Shock-proof, Probe (X-1)
1 Piece(s)Available

10 Days or more

6~20Continuous Scale10Two Center-Pointer Type±0-50-1008±9±10±15±1551.4-6541.517.555172046.549Two Center-pointer Type, Shockproof, Contact Point (X-1)

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Scale interval minimal display(mm) 0.01
Waterproof Function Available Repeat precision 5 J(mm) 8.0 0/-0.03
Features Most common type of long-stroke dial gauge with a scale interval of 0.01 mm. Select from a wide range of devices according to the use. Outstanding waterproof capability is achieved by incorporating an O-ring that prevents water and oil from entering from gaps between the exterior and interior frames. The stem uses SK tempered steel to achieve a high degree of durability that can withstand severe use. The shock-proof mechanism protects gears from rapid pushing up of the spindle. All models are equipped with a limit seal as a standard feature.

Additional Products in this Category

Tech Support