(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precise Vise

Precise Vise
  • Volume Discount

For each of the normal, horizontal, and vertical positions, there is 5 μm accuracy for parallelism and squareness. This product has all faces fully quenched.

Part Number

Configured Part Number is shown.

RPV-1

Part Number
RPV-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

15 Days or more

Loading...

  1. 1

Basic Information

Parallelism/squareness(μm) 5 Overall Length(mm) 181 Mouth Width(mm) 62
Mouth Opening(mm) 77 Mouth Depth(mm) 29 Full height(mm) 62
Mass(kg) 4.2

Please check the type/dimensions/specifications of the part RPV-1 in the Precise Vise series.

Additional Products in this Category

Tech Support