(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Bar Thermometer Accessories - Metal Case, Shock-Proof

Bar Thermometer Accessories - Metal Case, Shock-Proof
  • Volume Discount

A metal case that protects the rod thermometer from shock.
[Features]
· Hard metal protects the rod thermometer.
· Window for easily readable scale.
· Temperature measurement is possible using the thermometer inside the case.
[Applications]
· Ideal for protecting glass rod thermometers.

Part Number

Configured Part Number is shown.

Part Number
72729
72731
Part NumberMinimum order quantityVolume DiscountDays to Ship Object of measurement Main Body Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

Glass Rod Thermometer (For 30 cm)341×14×1644
1 Piece(s)Available

8 Days or more

Glass Rod Thermometer (For 15 cm)190×14×1628

Loading...

  1. 1

Basic Information

Product Type Thermometer 1 Scale(°C) 1 Material Brass
Supplement * Since the bar-shaped temperature gauge is a completely submerged temperature gauge, the gauge shows the correct temperature when submerged to the measured temperature

Additional Products in this Category

Tech Support