(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Machine Safety Guard - Attachment Mounting, LD-123/LD-125

Machine Safety Guard - Attachment Mounting, LD-123/LD-125

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Reliably surrounds the work area for secure operation.
· The guard can be opened and closed, so cutting tools can be replaced or adjusted.
· Features a wide guard width, making it ideal for machining long objects.
[Applications]
· Prevention of cutting oil and chips from being scattered by lathe machining.
· To prevent injury due to broken cutting tools during machining work.

Part Number

Configured Part Number is shown.

Part Number
LD-123
LD-125
Part NumberMinimum order quantityVolume DiscountDays to Ship Guard Width
(mm)
Maximum Chuck Diameter
(mm)
Guard Plate Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

310250315333-86575400
1 Piece(s)Available

8 Days or more

496450500333-86737400

Loading...

  1. 1

Basic Information

Details Type Guard Width Wide Features Securely surrounds the work area for safe operation. Its guard can be opened and closed, so cutting tools can be replaced or adjusted. Its guard width is long, making it ideal for processing long objects. Application Prevention of cutting oil and chips from being scattered by lathe machining.
Material Guard Plate (Transparent Acrylic) / Arm, Fixed Part (Aluminum) / Table Fixing Bracket, Guard Fixing Plate (Iron) Specifications This product is installed on a lathe table with metal fittings. Two guard plates for a lathe are attached

Additional Products in this Category

Tech Support