(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Machine Safety Guard - Attachment Mounting, L-124

Machine Safety Guard - Attachment Mounting, L-124

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Reliably surrounds the work area for secure operation.
· The guard can be opened and closed, so cutting tools can be replaced or adjusted.
· Can also be used as a cover for other machines as needed.
[Applications]
· Prevention of cutting oil and chips from being scattered by lathe machining.
· To prevent injury due to broken cutting tools during machining work.

PDF

Part Number

Configured Part Number is shown.

L-124

 
Part Number
L-124
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Details Type Guard Width Standard Guard Width(mm) 195 Maximum Chuck Diameter(mm) 350
Guard Plate Diameter(mm) 400 Trusco Code 333-8631 Mass(g) 4700
Features Securely surrounds the work area for safe operation. Its guard can be opened and closed, so cutting tools can be replaced or adjusted. Can also be used as a cover for other machines. Application Prevention of cutting oil and chips from being scattered by lathe machining. Material Guard Plate (Transparent Acrylic) / Arm, Fixed Part (Aluminum) / Table Fixing Bracket, Guard Fixing Plate (Iron)
Specifications This product is installed on a lathe table with fixing attachment

Please check the type/dimensions/specifications of the part L-124 in the Machine Safety Guard - Attachment Mounting, L-124 series.

Additional Products in this Category

Tech Support