(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Machine Safety Guard (Direct Attachment Mounting)

Machine Safety Guard (Direct Attachment Mounting)
  • Volume Discount

•Product Model: Other Related Products
•Feature: Securely surrounds the work area for safe operation. Its guard can be opened and closed, so cutting tools can be replaced or adjusted.
•Application: Prevention of cutting oil and chips from being scattered by lathe machining.
•Specification: Directly mounted to machine tool mounting holes.
•Material: Guard Plate (Transparent Acrylic) / Arm, Fixed Part (Aluminum) / Guard Fixing Plate (Iron)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-123
B-124
B-125
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Chuck Diameter
(mm)
Guard Plate Diameter
(mm)
Guard Width
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

250315155333-85682100
1 Piece(s)Available

8 Days or more

350400195333-85762500
1 Piece(s)Available

8 Days or more

450500248333-85843900

Loading...

  1. 1

Basic Information

Product Model Other Related Products Features Securely surrounds the work area for safe operation. Its guard can be opened and closed, so cutting tools can be replaced or adjusted. Application Prevention of cutting oil and chips from being scattered by lathe machining.
Specifications Directly mounted to machine tool mounting holes. Material Guard Plate (Transparent Acrylic) / Arm, Fixed Part (Aluminum) / Guard Fixing Plate (Iron)

Additional Products in this Category

Tech Support