(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Rubber Grindstone with Shank SW, Brown【20 Pieces Per Package】

Mounted Points - Rubber Grindstone with Shank SW, Brown
  • Volume Discount

•Model: Rubber grinding stone
•Joining Agent Type: Synthetic Rubber

Part Number

Configured Part Number is shown.

SW0617500

Part Number
SW0617500
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

20 Pieces Per Package

1 Pack(s)Available

17 Days or more

Loading...

  1. 1

Basic Information

Model Rubber Grindstone Grit Size(#) 500 Shaft Diameter(mm) 3
Grinding Wheel Outer Diameter(mm) 6 Grinding Wheel Length(mm) 17 Quantity/Pack(Piece) 20
Joining Agent Type Synthetic Rubber Color Brown Maximum rotation speed used(min−1) 30000

Please check the type/dimensions/specifications of the part SW0617500 in the Mounted Points - Rubber Grindstone with Shank SW, Brown series.

Additional Products in this Category

Tech Support