(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cerapo Block【3 Pieces Per Package】

Cerapo Block
  • Volume Discount

•Model: Rubber grinding stone
•Overall Length L (mm): 80
•Width W (mm): 50
•Thickness T (mm): 10
•Quantity/Pack (Book): 3

Part Number

Configured Part Number is shown.

Part Number
CP80
CP120
CP220
CPP46
CPP320
CPP500
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Color

3 Pieces Per Package

1 Pack(s)Available

15 Days or more

80Blue

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

120Pink

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

220Green

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

46Gray

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

320Violet

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

500Brown

Loading...

  1. 1

Basic Information

Model Rubber Grindstone Overall Length L(mm) 80 Width W(mm) 50
Thickness T(mm) 10 Quantity/Pack(Book) 3

Additional Products in this Category

Tech Support